Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- ...
- DC Power Solutions
- B2960 Series 6.5 Digit Low Noise Source
- B2962B 6.5-Digit Low Noise Power Source, 32 W, 210 V, 3 A, 2-Channel
B2962B 6.5-Digit Low Noise Power Source, 32 W, 210 V, 3 A, 2-Channel
6.5 Digit Low Noise Power Source, 32 W, 210 V, 3 A, 2 ch
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The B2962B 6.5-Digit Low Noise Power Source, a revolutionary power supply for precision low noise voltage / current sourcing featuring, 100 nV/10fA resolution.
Highlights
The Keysight B2961B Series 6.5-digit low noise source power supplies provide a power supply and source solution that meets the difficult measurement challenges researchers, designers, and developers face working on advanced components, circuits, and materials.
Unlike a typical power supply / source, they support a 4-quadrant operation that gives you the freedom to accurately supply any voltage or current contained within their ranges and power limit regardless of polarity.
Key Features
- Get 6.5-digit with wide and bipolar voltage / current sourcing at 100 nV to 210 V / 10 fA to 10.5 A at 31.8 W
- Experience best-in-class noise performance with 10 µVrms, 1 nVrms / √Hz with external filter
- Use the precision arbitrary waveform capability and user-defined waveforms from 1 MHz to 10 kHz
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility