What are you looking for?
E44xxB ESG Signal Generator, Waveform for Bluetooth (Version B)
Waveform for Bluetooth® provides various Bluetooth waveforms, some of which are specified by revision 0.31 of the Bluetooth RF Test Specification.
Waveform downloadable files
Each of the following waveform file pairs generate a single Bluetooth compliant GFSK modulated TDD burst, repeated at an appropriate multiple (x1, x2 or x3) of the frame period (1.25ms). The modulated data is fully structured and encoded according to the Bluetooth Core Specification Version 1.0. However, as these are pre-compiled arbitrary waveform files, the implementation of certain dynamic aspects of the encoding process, such as data whitening and payload flow control flags, is necessarily limited. [see table 1]
All the above normal packet waveforms were generated with the following parameters
- Bluetooth Master Device Address = 8
- Bluetooth Slave Device Address = 1
- Bluetooth Master Clock = static at 123456789h (hex)
- Data Whitening = ON
- Peak Deviation = 157.5 kHz
In addition to the standard waveforms listed above, there are some "special" files which may prove useful for receiver testing¹ [see table 2]
The ESG arb setup parameters for all the above signals are
- Clock Frequency: 10 MHz
- Reconstruction filter: 2.5 MHz
More information about this wireless communications standard can be found at http://www.bluetooth.com
¹ - Used in section 2.1.4 Modulation Characteristics of the Bluetooth transmitter.
| Release Date | Version | Version Description |
|---|---|---|
| 2004-02-20 | B | File provides various Bluetooth waveforms, some of which are specified by revision 0.31 of the Bluetooth RF Test Specification. |
| Release Date | Version |
|---|---|
| 2004-02-20 | B |
| Version Description |
|---|
| File provides various Bluetooth waveforms, some of which are specified by revision 0.31 of the Bluetooth RF Test Specification. |
How to Download
- Create a directory on your hard drive for the file (Bluetooth.exe)
- Click the Download button
- Save the file to the directory
How to Install
- Click the Start button and choose the Run option.
- Specify the path and filename, and press Okay - This will unpack the self-extracting archive into your directory
- Follow the instructions in readme.txt for installing software and waveforms
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Operating System
- Windows NT
- Windows 95/98
Prerequisites
- Use the Windows-based download utility available at ESG Signal Generators to download these waveform files to an ESG-D series signal generator with Option UND, internal dual arbitrary waveform generator
Supported Instruments
- E443xB