Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MBP 2014.04 Hotfix 3
Model Builder Program (MBP) 2014.04 Hotfix 3 includes a number of enhancements and fixes for known issues.
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux (.tar) | mbp2014_04_hf3_100_linux_x86.tar | Download | 420,311,040 bytes (401 MB) |
Windows (.exe) | MBP2014_04.hf3.exe | Download | 618,362,880 bytes (590 MB) |
Note: MBP 2014.04 HF3 is a complete independent installer and does not require base release.
Refer to the MBP 2014.04 HF3 Release Notes (PDF, 561.7 KB) for details about enhancements and defect fixes included in this hotfix.
Return to the MBP Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility