Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Keysight offers power analyzers in two capability classes across device current analyzers and DC power analyzer units.
High-precision dynamic current and voltage measurements
Sourcing and measurement functions in one instrument
Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations.
Keysight NP2-class DC power analyzers include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems.
Keysight CX3-class device current analyzers include the CX3300A Series. They provide high-precision measurements of dynamic current and voltage waveforms and transient behavior. Our device current analyzers offer 14- and 16-bit ADC resolution to accurately measure ultra-low currents, making them ideal for power delivery network characterization in power-sensitive applications such as IoT, medical, automotive, and mobile devices. Deep memory enables repetitive voltage and current waveform capture, and high-resolution analysis over extended durations.
Keysight NP2-class DC power analyzers include the N6705C and N6715C. They are highly integrated instruments that provide valuable power insights in minutes by combining up to four high-level DC power supplies or electronic loads plus a digital multimeter (DMM), oscilloscope, arbitrary waveform generator (AWG), and data logger into a single instrument. Perform sourcing and measurement functions right from the front panel with a large, easy-to-use interface. Our DC power analyzers are ideal for evaluating battery performance and lifespan, testing LED lighting efficiency, characterizing the output of DC power supplies for stability and ripple, optimizing DC-DC converter designs, and even ensuring the reliability and performance of DC power systems in critical aerospace and defense systems.
Choose from a wide variety of waveform analysis, battery test and emulation, power control, and automation software or accessories like sensors, adapters, rack-mount kits, and more.
Semiconductors
Test static and dynamic parameters to avoid losses during switching transient.
Automotive
Test EV fast chargers with an EV battery emulator and EV communications emulator.
Consumer Electronics
Validate battery life of low-power devices using battery emulation software.
Consumer Electronics
Use a DC power analyzer to streamline DC-to-DC converter testing.
Semiconductors
Characterize WBG semiconductor power modules using a double-pulse testing system and pulse-isolated probe.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A power analyzer is a multi-functional measurement instrument that analyzes the electrical power quality of direct current (DC) or alternating current (AC) systems. A power analyzer optimizes cost and space by combining the capabilities of multiple instruments in a single package. The instruments that it can replace include:
Both power meters and power analyzers are used to characterize power systems. However, power analyzers combine multiple instruments under one package. In a typical test setup, power meters are rarely standalone and often combined with multimeters, waveform generators, oscilloscopes, loads, and data loggers. Power analyzers pack all of them into a single instrument to enable compact, convenient, end-to-end test setups.
Power quality analyzers are categorized, based on their AC/DC capabilities, as:
Power analyzers are versatile instruments that can measure a wide range of electrical parameters, providing a comprehensive understanding of power consumption, efficiency, and quality. Some of the key parameters that a power analyzer can measure include:
Additionally, power analyzers can act as oscilloscopes with typical scope functions to help diagnose power quality issues. They can also perform the following:
Some of the features and specifications an engineer or researcher should pay attention to, depending on the use case, include: