Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
8560E Series Spectrum Analyzers Instrument Firmware Upgrade Information
Upgrading an 8560E Series Spectrum Analyzer to the latest available firmware:
The information in the table below details what will be needed to upgrade an 8560E Series spectrum anlayzer to the latest available firmware. This information is correct for all instruments as they originally left the factory. If a particular instrument has previously had either the firmware upgraded or the A2 controller board replaced for some reason, the instrument will need to be evaluated before the complete details of what will actually be required to upgrade to the latest firmware are known.
Installation notes for the different upgrades listed can be downloaded below to see what is required for each of these upgrades. This will allow the user to decide what they can handle themselves, and what they would like the Keysight Service Centers to do for them.
-------------------------------------------------------------------------------------------------------------------------
Note:
If the instrument firmware is currently version 940210 or newer the only upgrade required will be the firmware upgrade itself, as all of the required hardware must already be present in order to run these versions.
-------------------------------------------------------------------------------------------------------------------------
8560E Series Firmware Upgrade Requirements | ||||
---|---|---|---|---|
Model | Serial Prefix | A2 Upgrade (08563-60058) |
EEROM Upgrade (5063-0669) |
Firmware Upgrade (08560-60090) |
8560E | <3310A | Yes | Included with A2 upgrade | Included with A2 upgrade |
≥3310A & <3416A | No | Yes | Yes | |
≥3416A | No | No | Yes | |
8561E | <3310A | Yes | Included with A2 upgrade | Included with A2 upgrade |
≥3310A & <3416A1 | No | Yes | Yes | |
≥3416A | No | No | Yes | |
8562E | All | No | No | Yes |
8563E | <3310A | Yes | Included with A2 upgrade | Included with A2 upgrade |
≥3310A & <3416A | No | Yes | Yes | |
≥3416A | No | No | Yes | |
8564E | All | No | No | Yes |
8565E | All | No | No | Yes |
1 8561E with serial prefix ≤3329A may also require a new A14 Frequency Control assembly.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility