Oscilloscopes Catalog

Catalogs

The Keysight Oscilloscopes Catalog provides a comprehensive overview of oscilloscopes designed for debugging, analysis, decoding, and compliance testing across a wide range of engineering applications. Organized into Essential, Advanced, Expert, and Pro performance grades, the catalog covers eight oscilloscope classes that span bandwidths from 70 MHz to 110 GHz. It includes general-purpose benchtop oscilloscopes for everyday design and debug tasks, high-performance benchtop oscilloscopes for advanced research and compliance testing, and modular PXIe oscilloscopes for compact test environments. These oscilloscopes support testing general purpose electronics, embedded systems, power electronics, high speed digital standards, RF and microwave systems, photonics, and next generation communication technologies.
 

Explore the four benchtop oscilloscope performance grades:

  • Essential oscilloscopes come in three classes. The XR1-class includes InfiniiVision 1000- and 2000-series, XR2 includes 3000-series, and XR3 includes HD3. They support bandwidths from 70 MHz to 1 GHz, up to 16 digital channels, and integrate six instruments in one, combining an oscilloscope, waveform generator, protocol analyzer, digital voltmeter, frequency counter, and frequency response analyzer. These oscilloscopes support automated measurements, serial bus triggering and decoding protocols such as I2C, SPI, UART, CAN, and LIN, and provide mask testing, FFT analysis, and Bode plots. XR3-class includes a 14-bit ADC, offering four times the resolution and half the noise floor of other general-purpose oscilloscopes.

  • Advanced oscilloscopes come in two classes. The XR4-class includes InfiniiVision 4000-series and XR5 includes the 6000-series. Advanced oscilloscopes support extended bandwidth to 1.5 GHz, higher sample rates, hardware accelerated serial decoding, segmented memory, and enhanced triggering features. They integrate up to seven instruments in one, adding mixed-signal oscilloscope (MSO) functionality with digital channels. These oscilloscopes offer real-time protocol analysis, zone triggering, jitter and eye diagram analysis, and a 12.1-inch touch screen, making them suitable for higher speed embedded systems and advanced digital design debugging.

  • Expert oscilloscopes come in the XR6-class and include Infiniium EXR and MXR. They deliver up 6 GHz bandwidth and high channel density with up to eight analog channels and 16 digital channels. They also provide eight instruments in one with the addition of a real-time spectrum analyzer. A robust suite of powerful software for signal integrity, power integrity, protocol decode, RF, and compliance testing is available. Expert oscilloscopes are field upgradeable through license keys, allowing bandwidth, memory, and channel expansion without hardware replacement. These oscilloscopes are ideal for testing complex applications like 5G multiple-input / multiple-output (MIMO), radar, or satellite communications.

  • Pro oscilloscopes come in two classes. The XR8-class includes the XR8 oscilloscope, and the XR9-class includes the complete line of Infiniium UXR series configurations. Pro oscilloscopes are our highest-performance models, supporting ultra-wide bandwidths up to 110 GHz, fast sample rates up to 256 GSa/s, and high signal integrity with up to 12-bit vertical resolution. They support compliance test software for PCIe®, DDR, MIPI®, and more, and offer deep memory up to 4 Gpts for extended waveform capture. Pro oscilloscopes are ideal for next-generation research and development, high-speed compliance testing, photonic device testing, and more. Conquer your most difficult measurement challenges with our highest bandwidth and low noise floor oscilloscopes.
     

Modular oscilloscopes in a high-density PXIe module offer Essential and Advanced performance in a compact, rack friendly design with up to 1 GHz bandwidth, 5 GSa/s sample rate, and 4 Mpts memory.
 

The catalog also highlights the wide variety of compliance, debugging, and application-specific software on our oscilloscopes. Keysight oscilloscopes offer exceptional support for serial protocol triggering and decoding, automotive communications analysis, USB analysis, and power supply characterization. The higher-performance models support signal integrity analysis, including jitter, vertical, and phase noise analysis, PAM modulation analysis, de-embedding, and enhanced power integrity analysis. You can also use vector signal analysis software suite to analyze over 75 standard wireless signals and modulation types. Keysight compliance software suites help you validate and ensure compliance with the latest standards like USB, PCIe, DDR, Ethernet, HDMI, and MIPI. Pair your software with the probes, cables, and calibration kits needed to make the right measurements for your application.
 

Keysight Support Services can reduce your learning curve, enhance your uptime, ensure the accuracy of your testing equipment, and provide the expertise you require, precisely when and where you need it. Maximize your instrument uptime, quickly optimize your test measurements, and get the answers you need at our fastest available times. KeysightCare curated support plans bundle critical services with prioritized response and turnaround times. High-performance instruments include one year of KeysightCare Assured.
 

Overall, the Oscilloscopes Catalog serves as a guide to selecting the right oscilloscope for applications ranging from basic design and troubleshooting to advanced next-generation research. With a broad range of performance grades, modular options, integrated tools, and advanced analysis software, Keysight oscilloscopes support engineers working in general-purpose electronics, power systems, photonics, and high-speed digital development.