Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 139

Image of  Switching Test Set
Switching Test Set
Model
U3020AS26
ConnectCheck
-
Frequency range
-
Life Cycle
5 million
Maximum frequency
-
Number of channels
-
Number of channels
-
Image of  Coaxial Switch, DC to 4 GHz, SPDT
Coaxial Switch, DC to 4 GHz, SPDT
Model
8762A
ConnectCheck
-
Frequency range
DC to 6 GHz
Life Cycle
1 million
Maximum frequency
4 GHz
Number of channels
-
Number of channels
-
Image of  Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
Multiport Coaxial Switch, DC to 26.5 GHz, SP4T
Model
87104C
ConnectCheck
-
Frequency range
18 GHz to 26.5 GHz
Life Cycle
5 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  5-Port Coaxial Switch, DC Up To 67 GHz
5-Port Coaxial Switch, DC Up To 67 GHz
Model
N1812UL
ConnectCheck
-
Frequency range
DC to 4/20/26.5/40/50/67
Life Cycle
5 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  4-Port Coaxial Switch, DC Up To 67 GHz
4-Port Coaxial Switch, DC Up To 67 GHz
Model
N1811TL
ConnectCheck
-
Frequency range
DC to 4/20/26.5/40/50/67
Life Cycle
5 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  Coaxial Switch, DC up to 67 GHz, SPDT
Coaxial Switch, DC up to 67 GHz, SPDT
Model
N1810UL
ConnectCheck
-
Frequency range
DC to 4/20/26.5/40/50/67
Life Cycle
2 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  Coaxial Switch, DC up to 67 GHz, SPDT
Coaxial Switch, DC up to 67 GHz, SPDT
Model
N1810TL
ConnectCheck
-
Frequency range
DC to 4/20/26.5/40/50/67
Life Cycle
5 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  1x16 Optical Switch
1x16 Optical Switch
Model
N7733C
ConnectCheck
-
Frequency range
N/A
Life Cycle
-
Maximum frequency
-
Number of channels
1
Number of channels
1
Image of  Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T
Multiport Electromechanical Coaxial Switch, DC to 26.5 GHz, SP10T
Model
U7110C
ConnectCheck
-
Frequency range
DC to 26.5 GHz
Life Cycle
1 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Image of  Multiport Electromechanical Switch, DC to 20 GHz, SP10T
Multiport Electromechanical Switch, DC to 20 GHz, SP10T
Model
U7110B
ConnectCheck
-
Frequency range
DC to 20 GHz
Life Cycle
1 million
Maximum frequency
20 GHz
Number of channels
-
Number of channels
-
Image of  Multiport Electromechanical Switch
Multiport Electromechanical Switch
Model
U7110A
ConnectCheck
-
Frequency range
DC to 9 GHz
Life Cycle
1 million
Maximum frequency
-
Number of channels
-
Number of channels
-
Image of  Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T
Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T
Model
U7108C
ConnectCheck
-
Frequency range
DC to 26.5 GHz
Life Cycle
1 million
Maximum frequency
26.5 GHz
Number of channels
-
Number of channels
-
Clear All