Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
NA5307A
NA5307A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave single-sweep broadband VNA to measure S-parameters up to 250 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller.
The N522xB PNA/N524xB PNA-X network analyzer with the N5292A test set controller and the NA5307A 250 GHz frequency extenders provides fully calibrated broadband, single-sweep S-parameter measurements from 100 kHz/10 MHz to 250 GHz.
The NA5307A frequency extender is equipped with a ruggedized a 0.5 mm coaxial male test port connector. It is a compact and lightweight module that is driven and controlled with a PNA/PNA-X network analyzer and a P9500A frequency extender hub via USB.
The broadband VNA measurement setup can be accurately calibrated with the 85065A 0.5 mm coaxial precision calibration kit, which includes 16 calibration standards within the entire frequency range.
≥ 110 dB for 20 GHz to 170 GHz
≥ 105 dB for 170 GHz to 220 GHz
≥ 75 dB for 220 GHz to 250 GHz
N5293AX01
N5293AX01 frequency extender expands PNA/PNA-X coverage to 110 GHz in a compact, lightweight module.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX01 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
N5295AX53
N5295AX53 120 GHz Frequency Extender extends the frequency coverage of a base PNA/PNA-X with this compact, lightweight module.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5295AX53 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 120 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
N5293AX51
N5293AX51 110 GHz Frequency Extender extends the frequency coverage (10 MHz to 110 GHz) of a base PNA/PNA-X with this compact, lightweight module. No bias tee.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX51 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
N5293AX53
N5293AX53 frequency extender expands PNA/PNA-X coverage to 110 GHz in a compact, lightweight module.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX53 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
N5295AX01
N5295AX01 Frequency Extender extends the frequency coverage with wide frequency range from 10 MHz to 120 GHz (no bias tee) for use with PNA/PNA-X based solutions.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5295AX01 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 120 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
NA5305A
NA5305A Frequency extenders with 0.5 mm coaxial test port connector enable you to configure a millimeter-wave single-sweep broadband VNA to measure S-parameters up to 170 GHz using the N522x/4xB PNA/PNA-X Microwave network analyzer and the N5292A Test set controller.
The N522xB PNA/N524xB PNA-X network analyzer with the N5292A test set controller and the NA5305A 170 GHz frequency extenders provides fully calibrated broadband, single-sweep S-parameter measurements from 100 kHz/10 MHz to 170 GHz.
The NA5305A frequency extender is equipped with a ruggedized a 0.5 mm coaxial male test port connector. It is a lightweight module that is driven and controlled with a PNA/PNA-X network analyzer and a P9500A frequency extender hub via USB.
The broadband VNA measurement setup can be accurately calibrated with the 85065A 0.5 mm coaxial precision calibration kit, which includes 16 calibration standards within the entire frequency range.
N5295AX03
N5295AX03 Frequency Extender extends the frequency coverage (900 Hz to 120 GHz) of a base PNA/PNA-X with this compact, built-in bias tee and lightweight module.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5295AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 120 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
N5295AX02
The N5295AX02 is a compact and broadband frequency extender with built-in pulsed bias-tee and provides 10 MHz to 120 GHz single-sweep measurements.
The N5295AX02 is a broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions. It is a compact, light-weight, and ruggedized frequency extender module with built-in bias tee for pulsed DC bias operation designed to interface with N5292A test set controller that is driven with a PNA/PNA-X B series network analyzer. The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 120 GHz. For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.
V3050A
V3050A Signal Analyzer Frequency Extender specifically designed to measure very high frequency coverage up to 110 GHz and wideband signals at very high frequencies.
The innovative V3050A Signal Analyzer Frequency Extender gives you unmatched measurement accuracy of wideband signals at very high frequencies. It provides:
NOTE: Export restrictions apply to frequencies > 90 GHz
N5293AX03
N5293AX03 110 GHz Frequency Extender allows users to extend the frequency coverage (900 Hz to 110 GHz) of a base PNA/PNA-X with built-in bias tee.
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Accessories.
N5295AX51
N5295AX51 Frequency Extender extends the frequency coverage of a base PNA/PNA-X with wide frequency range from 10 MHz to 120 GHz (No bias tee).
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5295AX51 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 120 GHz.
For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.