Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Quick Start Guide / Demonstration Guide of B1505A with UHCU, HVMCU and UHVU
A quick start guide of B1505A Power Device Analyzer / Curve Tracer with N1265A Ultra High Current Expander / Fixture, N1266A HVSMU Current Expander and N1268A Ultra High Voltage Expander.
This guide introduces a step by step procedure to start 1500 A / 10 kV measurement of MOSFET, IGBT and High Voltage Diode by using the Keysight B1505A with its Ultra High Current Unit (UHCU), High Voltage Medium Unit (HVMCU) and Ultra High Voltage Unit.
You can download it from the following link.
Quick Start Guide / Demonstration Guide of B1505A with UHCU, HVMCU and HVMCU
Also you can download the pre-sets and example data used in this guide from the following link.
Pre-sets and example data of the quick start guide of B1505A
If you use the EasyEXPERT/Desktop EasyEXPERT 5.00, inport the following application library.
Transfer characteristics measurement app. test for B1505A with its expanders
For the guide to start 40 A / 3 kV measurement with High Current SMU (HCSMU) and High Voltage SMU, please refer the following link.
B1505A Power Device Analyzer / Curve Tracer Quick Start Guide
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility