Keysight Generator Automated Test Design for Mission-Critical Systems

Solution Briefs

Aerospace and defense programs rarely suffer from vague requirements; they run on rigor. The bottleneck is translating clear, governed requirements into certification‑grade test assets fast enough to keep pace with program change, IV&V independence, and audit demands. Keysight Generator, an on‑prem, generative AI capability within Eggplant Test, automates this translation.

 

Starting from requirements in DOORS/Jama exports (CSV/Excel) and domain artifacts such as ICDs, SRDs, hazard analyses, and STANAGs, Generator produces traceable test assets in minutes, not weeks. It creates Gherkin scenarios and manual test cases (CSV) aligned to requirement IDs and, where applicable, objective tags (e.g., DO‑178C) and safety considerations (e.g., MIL‑STD‑882E). Domain context files guide boundary, negative, interface, and safety‑driven scenarios so coverage reflects real operational and certification needs.

 

Deployed in secure, air‑gapped environments, Generator keeps sensitive data inside your network and supports model choice or fine‑tuning for classified/ITAR contexts. The result is an automated, repeatable path from requirement baselines to executable, reviewable, and exportable test suites—complete with traceability that withstands audits, impact analysis after change, and cross‑team handoffs.

 

Programs accelerate IV&V, reduce schedule risk, and strengthen evidence for airworthiness and ATO—without compromising security or engineering discipline.