Low Power EV Battery Cycler

Solution Briefs

As the electric mobility market accelerates, especially in the two-wheeler (2W) and three-wheeler (3W) segments, battery manufacturers face increasing pressure to deliver high-performance, reliable, and safe battery packs. The Low-Power EV Battery Cycler offers a cutting-edge, scalable solution tailored specifically for the unique voltage and current profiles of 2W/3W EV batteries. Designed to streamline testing and validation, this solution integrates regenerative DC power supplies, intuitive software, and pre-built test cases to reduce development cycles and enhance product quality.

 

With built-in safety features, automated workflows, and flexible architecture, this cycler enables manufacturers to test compact battery packs efficiently—from R&D to high-volume production. Whether you're producing batteries for electric scooters, motorcycles, or delivery trikes, this solution ensures faster time-to-market, lower operational costs, and compliance with industry safety standards. Partner with Keysight to power the future of urban mobility with smarter, safer battery testing.