Save 15% on B1500A in Advanced Non-Volatile Memory (NVM) Test Configurations

Flyers

Challenges of Advanced NVM Development

Smartphones, IoT/5G, the cloud, big data, and artificial Intelligence (AI) are all evolving and generating massive amounts of data. Advanced memory technology is urgently needed to store such massive amounts of data. Extensive research and development of advanced NVMs such as ReRAM, PCRAM, FeRAM, and others is underway, with the goal of expanding applications for lower power storage, storage class memory, and replacing conventional volatile memory by improving speed, performance, power consumption, and reliability at a lower cost.

 

An accurate, quick, and effective evaluation method is vital for developers to accelerate the time to market of advanced NVMs with high performance and high reliability.

 

B1500A Gets You Ready for Challenges of Advanced NVMs

Keysight’s B1500A is a single-box solution that acceleratesthe advanced NVM evaluation by making complex measurements simple, fast, and accurate. The solution integrates SMUs, waveform generator / fast measurement unit (WGFMU), high-voltage semiconductor pulse generator unit (HV-SPGU), and EasyEXPERT group+ software.

 

• Get a fast pulsed IV test with a wide range of conditions for accurate characterization.

-       Low current measurement with a minimum 1 μA measurement range enables accurate characterization in the high resistance (small leak) state.

-       Fast measurement with minimum 10 ns resolution and maximum 

-       200 MSa/s enables a better understanding of the fast transient response.

-       No load-line effect enables accurate characterization in close to real operating conditions.

-       Maximum ± 40 V output voltage enables various advanced NVMs evaluation 1.

 

• Accelerate endurance test for accurate and quick lifetime prediction by:

-       Overhead reduction of write-erase cycle with a three-level pulse.

-       Fast and accurate fatigue characterization during the write-erase stress cycle.


• Reduce time and effort for measurement and analysis by:

-       Ready-to-use application tests for Advanced NVMs.

-       Auto-test sequence without programming and powerful data analysis.

-       Auto-switching between DC-IV and fast pulsed IV test without changing the wiring.

 

Take Advantage of a 15% Bundle Discount for Advanced NVM Tests

When ordering the B1500A together with the below modules, you can get a ~15% discount, including KeysightCare Assured First Year Support 2.

• SMU x2 (Select from MPSMU/HRSMU/HPSMU)

• WGFMU x1

• HV-SPGU x1

 

 

Example 1

Example 2

Example 3

B1500A module configurations

MPSMU x2

HRSMU x2

HPSMU x2

WGFMU x1

WGFMU x1

WGFMU x1

HV-SPGU x1

HV-SPGU x1

WGFMU x1

Savings 3

15%

14%

14%