IoT Battery Life Optimization Solution

The X8712A IoT Device Battery Life Optimization Solution goes beyond estimating battery runtime. It determines events that are causing battery charge consumption.

prod_image
  • Maximum power

    600 W

  • Number of outputs

    4

  • Maximum current per output

    40 A

  • Maximum voltage per output

    60 V

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Battery, the Heart of IoT Devices  

The need for convenience and portability has led to ever-smaller, battery-operated Internet of Things (IoT) devices. This means that battery life is more important than ever. However, measuring and managing IoT battery life have not been easy.

The Keysight X8712A is an IoT battery-life-optimization solution that consists of a DC power analyzer,  20 W or 80 W battery drain analyzer source/measure unit (SMU) modules, RF event detector, and dedicated software in one integrated solution.  

  • Estimate IoT battery life easily.
  • Measure dynamic current with seamless ranging. 
  • Break down total consumption by subsystems.
  • Detect RF events from 100 MHz to 2.9 GHz.
  • Detect RF events over a 40 dB range.
  • Get support for various radio technologies, including Bluetooth®, WLAN, Zigbee, NB-IoT, LoRa, and Sigfox.
  • Validate your device in real-world operating mode with KS833A2A PathWave Event-Based Power Analysis Software.

Frequently Asked Questions