Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
- KeysightCare Service and Support
- KeysightAccess Service
- Calibration Services | Global Calibration Services
- Repair Services
- Technology Refresh Services
- Test as a Service — TaaS
- Network / Security Services
- Consulting Services
- Financial Services
- Education Services
- Keysight Support Portal
- Used Equipment
- All Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- HEV / EV / Grid Emulators and Test Systems
- SL1200A Series Scienlab Regenerative 3-Phase AC Emulator
- SL1212A Regenerative AC Emulator, 1200 VAC, 32 A, 45 kVA, 3‑Phase
SL1212A Regenerative AC Emulator, 1200 VAC, 32 A, 45 kVA, 3‑Phase
Achieve up to 1200 VAC with full specifications, no reduction in performance, and no transformer!
Sold by: Keysight Online Sales
Starting from
The Keysight SL1212A is 1200 VAC, 32 A, 45 kVA, 3-Phase AC Emulator in a 1.3 m rack. Add Option SDC and operate as a ±1000 V, ±90 A, 60 kW, regenerative DC power supply / electronic load.
Highlights
Meet the SL1200A Series Scienlab Regenerative 3-Phase AC Emulator
The SL1200A series was designed to handle all your 3-phase AC test needs up to 1200 VAC, from 30 kVA to 630 kVA without the need for a transformer. Two voltage ranges are available: 600 VAC and 1200 VAC. The 600 VAC models are ideal for low voltage inverter test as well as EV and EVSE charging test applications. The 1200 VAC models allow for (HVRT) testing at the IEC LV-AC limit without the need for a large, complex test setup.
- Covers AC test needs; up to 1200 VL-L; up to 130 A; up to 630 kVA
- Achieve 1200 VL-L at full specifications without extra equipment, such as a transformer
- Save energy with 100% regenerative (bidirectional) power solution with > 85% efficiency
- Get up and running immediately with intuitive soft front panel (SFP)
- Feel confident with complete, one-vendor solution of hardware, software, consulting, and support services worldwide for many applications, such as EVSE / EV charging test
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback