Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Genesys Match Synthesis
Genesys Match is one of the most sought after synthesis capabilities in Genesys. It enables RF designers to effortlessly replace the routine but time consuming task of designing impedance matching networks in nearly all RF and microwave component and test applications. Comprehensively built in synthesis, mathematical algorithms create impedance matching networks for challenging single and multi-stage applications. It is especially valuable for matching difficult impedances, frequency-dependent loads, non-unilateral devices, and matching over a wider bandwidth with lumped and distributed components. It improves the productivity of RF engineers and technicians of every skill level.
If you use a Smith Chart, you need Genesys Match
It all starts with the Smith Chart. A reflection coefficient plotted on a Smith Chart is the most recognizable measurement of the RF community, because it indicates something about power transfer. Impedance matching minimizes reflections, which maximizes power transfer, and therefore system performance. Therefore, creating impedance matching networks is one of the most common tasks of the RF engineer. Every RF designer who uses a Smith Chart will benefit and enjoy using Genesys Match, regardless of experience or skill.
Genesys Match is an indispensable productivity tool
Genesys Match starts with an input specification of a frequency-dependent device, and the frequency-dependent complex terminations on either side of that device. The device may be a raw S-parameter file, a stabilized nonlinear device with a bias network and feedback, or a complex Genesys subcircuit. The terminations may be chosen from complex frequency-dependent S-parameter data, one of 9 RLCX combinations, or simply 50 ohms. Genesys Match then synthesizes one of 8 lumped or distributed topologies for each of the matching networks in between the terminations and devices to achieve the best power transfer over the specified frequency range.
This powerful synthesis capability is available in the following Genesys bundles:
- W1321BP Genesys Core, Filter, Match Bundle
- W1322BP Genesys Core, Synthesis Bundle
- W1324BP Genesys Core, Synthesis, Circuit Bundle
- W1325BP Genesys Core, Synthesis, EM Bundle
- W1326BP Genesys Core, Synthesis, Circuit, System Bundle
- W1327BP Genesys Core, Synthesis, Circuit, EM Bundle
- W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle
- W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle
- W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle
Return to the Genesys Product Structure & Options Summary.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility