Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Instruments Compatibility
Now it is fully firmware compatible with Keysight selected instrument (see below table), just upgrade your instrument to the compatible firmware version to start using the U2000 series USB power sensor on your instrument. Note: to use the U2000 series USB power sensor, you DO NOT need to install N1918A Power Panel onto the instrument, the instrument just requires firmware upgrade to the compatible version. Please read Compatibility of the U2000 Series USB Power Sensors with Keysight Instruments here.
Compatible Model |
Compatible Firmware Version |
Firmware Link |
---|---|---|
PNA-X: N5242A, PNA: E8361A/C, E8362B/C, E8363B/C, E8364B/C, PNA-L: N5230A/C | A.07.50.13 and above | PNA Series Firmware Upgrades |
HandHeld Spectrum Analyzer: N9340A/B | A.01.05 and above | N9340A Firmware Upgrade Version A.01.08 |
MXG: N5181A/82A/83A, N5161A/62A | A.01.31 and above | Signal Generator Firmware / Software Update Center |
Econ. Spectrum Analyzer: N9320B | B.02.20 or above | N9320B Spectrum Analyzer Firmware Upgrade Version B.03.25 |
FieldFox RF Analyzer: N9912A | A.02.05 and above | Keysight FieldFox - Firmware Updates History |
Handheld Cable Antenna Tester: N9330 | A.01.05 and above | N9330A Handheld Cable and Antenna Tester Firmware A.01.65 |
ENA: E5071C | 9.2 and above | E5071C Network Analyzers Firmware Update |
ENA: E5072A | 1.01 and above | E5072A ENA Series Network Analyzer |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility