Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Adapters and Connectors with Keysight Part Numbers Only
Keysight offers a variety of adapters and connectors that are sold only by part numbers. Below is a list of adapter and connectors by part number only. For more detailed information about the part numbers listed below you can search in Find-a-Part.
For more information, please order or download the RF & Microwave Test Accessory Catalog
Part Number | Adapter 3.5 mm connector to x-connector | Part Number | Adapter SMA/SMB connector to x-connector |
1250-1744 | Adapter, 3.5 mm (f) to type-N (m), DC to 18 GHz | 1250-1391 | Adapter, SMB tee (f) (m) (m) |
1250-1743 | Adapter, 3.5 mm (m) to type-N (m), DC to 18 GHz | 1250-1741 | Adapter, SMA (f) to SMA (m) right angle |
1250-1747 | Adapter-Coaxial straight APC-7 to Female-APC-3.5 | 1250-1698 | Adapter, SMA tee (m) (f) (f) |
1250-1746 | Adapter-Coaxial straight APC-7 to Male-APC-3.5 | 1250-1249 | Adapter, SMA right angle (m) (f) |
1250-1750 | Adapter, 3.5 mm (m) to type-N (f) | 1250-1462 | Adapter, SMA (m) to SMA (f) |
1250-1745 | Adapter, 3.5 mm (f) to type-N (f) | 1250-0674 | Adapter, SMB (m) to SMA (f) |
1250-1748 | Adapter, 3.5 mm (m) to 3.5 mm (m) instrument-grade | 1250-1694 | Adapter, SMA (f) and SMC (f) |
1250-1749 | Adapter, 3.5 mm (f) to 3.5 mm (f) | 1250-1158 | Adapter, SMA (f) to SMA (f) |
Part Number | Adapter BNC connector to x-connector | Part Number | Adapter type-N connector to x-connector |
1250-1899 | Adapter, BNC (f) to SMB (m) | 1250-0597 | Adapter, type-N (m) 50 ohm to type-N (f) 75 ohm |
1250-0556 | Adapter, BNC (f) to WECO video (m) | 1250-1778 | Adapter, type-N (m) to type-N (m) adapter, 50 ohm |
1250-1477 | Adapter, type-N (f) to BNC (m), precision 50 ohm | 1250-1529 | Adapter, type-N (f) to type-N (f) adapter, 75 ohm |
1250-1473 | Adapter, type-N (m) to BNC (m), precision 50 ohm | 1250-1152 | Adapter, SMC (f) to type-N (m) |
1250-0595 | Adapter, BNC (f) to BNC triaxial (m) | 1250-1404 | Adapter, SMA (f) to type-N (f) |
1250-1930 | Adapter, BNC (m) to BNC triaxial (f) | 1250-1023 | Adapter, SMC (m) to type-N (m) |
1250-1830 | Adapter, BNC (f) to BNC triaxial (f) | 1250-1535 | Adapter, type-N (m) to BNC (f) adapter, 75 ohm |
1250-1857 | Adapter, SMB (f) to BNC (m) | 1250-1533 | Adapter, type-N (m) to BNC (m) adapter, 75 ohm |
1250-0562 | Adapter, BNC (f) to SMA (f) | 1250-1250 | Adapter, type-N (m) to SMA (f), 50 ohm |
1250-1236 | Adapter, SMB (f) to BNC (f) | 1250-0846 | Adapter, tee type-N (f) (f) (f) |
1250-1636 | Adapter, type-N (m) to SMA (m) 50 ohm | ||
1250-0559 | Adapter, tee type-N (m) (f) (f) | ||
1250-0176 | Adapter, right angle type-N (m) to type-N (f) |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility