N9041B UXA X-Series Signal Analyzer, Multi-touch

Configuration Guides

Introduction

This N9041B UXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your N9041B UXA or to add as upgrades to an existing N9041B UXA.

Included in Base Product

The “standard” options and accessories come with the UXA base instrument at no additional charge and do not need to be ordered.

They include:

  •  Spectrum analyzer software application
  •  Getting Started Guide
  •  UXA start-up assistance
  •  RF input (Input 1) for frequency range of 2 Hz to 50 GHz (2.4 mm connector, male)
  •  RF Input (Input 2) for frequency range of 2 Hz to 90 or 110 GHz (1.0 mm connector, male)
  •  Enhanced phase noise
  •  Fast sweep capability
  •  25 MHz IF analysis bandwidth
  •  1 GHz bandwidth auxiliary IF output
  •  Enhanced display package
  •  External mixing for frequency coverage extension up to 1.1 THz
  •  Microwave preselector bypass for frequencies between 3.6 and 50 GHz
  •  Low noise path for improved sensitivity between 3.6 and 50 GHz
  •  Low frequency enabled
  •  Fine step mechanical attenuator up to 50 GHz
  •  Digital processor with 2 GB capture memory
  •  LO/IM nulling
  •  Noise Floor Extension; instrument alignment
  •  Precision frequency reference
  •  Real-time data link for real-time IQ data streaming up to 40 MHz
  •  Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory
  •  Removable M.2 NVMe solid-state drive
  •  Microsoft Windows 10 operating system
  •  Country-specific power cord
  •  Front and rear panel covers for protection during transit
  •  A millimeter-wave (mmW) connector kit that contains adaptors and a torque wrench. See the accessories section of this document for additional information

Configure Your Keysight UXA Signal Analyzer

This step-by-step process will help you configure your UXA signal analyzer. Tailor the performance to meet your requirements.

Note: Keysight offers 4 license types for the measurement applications and instrument features, in 2 license terms: Perpetual or Subscription.

Step 1. Select maximum frequency range (required option)

Step 2. Add a preamplifier

Step 3. Choose an attenuator

Step 4. Choose analysis bandwidth

Step 5. Choose performance options

Step 6. Add real-time spectrum analysis

Step 7. Add optional features including security

Step 8. Add rear panel output utilities

Step 9. Choose measurement application or software and license type

License types:

  •  Node-locked: Allows you to use the license on one instrument/computer at a time
  •  Transportable: Allows you to use the license on one instrument/computer at a time. This license may be transferred to another instrument/computer using Keysight’s online tool
  • Floating: Allows you to access the license on the networked instruments/computers from a server, one at a time. For concurrent access, multiple licenses may be purchased
  • USB Portable: Allows you to access the license from one instrument/computer to another by end-user only with certified USB dongle, purchased separately

License terms:

  •  Perpetual: License can be used in perpetuity. For perpetual license holders, a separate support contract is required to access Keysight technical support and software updates
  •  Subscription: License is time limited to a defined period, such as 12-months. A valid support contract is included in the pricing for Subscription licenses.