Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight WLAN test solutions provide comprehensive tools for validating Wi-Fi device performance across all IEEE 802.11 standards, including Wi-Fi 5, 6/6E, and 7. These solutions support RF calibration, throughput analysis, protocol validation, and interoperability testing throughout the product lifecycle. With advanced emulation, full-stack visibility, and integration with cellular networks, you can ensure faster development, robust performance validation, and accelerated time-to-market for your Wi-Fi-enabled devices and infrastructure. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
Generates real-world traffic patterns and network conditions to evaluate device behavior under actual usage scenarios, including congestion and roaming.
Delivers insight from the physical to application layers, including rate-versus-range testing, resource unit sweep, and receiver sensitivity for optimizing device behavior.
Validates performance of devices operating across Wi-Fi and cellular networks, ensuring smooth transitions and optimal fixed wireless access performance.
Covers all Wi-Fi standards (802.11a / b / g / n / ac / ax / be), enabling you to validate legacy, current, and future devices with a single solution.
Technology
WLAN 5 / 6 / 6E / 7
Test types
System test, Performance test
Use cases
Benchmarking, Real-world scenarios (in-lab), Load test, Soak test
P8700S
P8700S IxVeriWave helps deliver powerful independent Wi-Fi benchmarking, real-world ecosystems, and functional, soak, and stability testing for WLAN networks.
S8715A
Achieve high-quality Wi-Fi® through comprehensive testing.
Wi-Fi® is mission-critical in our personal and business lives. The technology is in our homes, offices, hospitals, cafés, and airline flights. Exceptional Wi-Fi is no longer a luxury but a necessity. High-quality Wi-Fi networks are stable, and provide high capacity and performance that exceed our quality of experience (QoE) needs.
Most Wi-Fi networks today only qualify for coverage, with basic element and interoperability testing. However, the assessment for these networks is primarily focused on coverage, with minimal element and interoperability testing. This inadequate test strategy leaves companies vulnerable to business application failures in real-world scenarios. Post-deployment testing is insufficient due to its high costs and the potential for negative feedback.
The Keysight S8715A WLAN Access Point Load Test Toolset helps deliver robust Wi-Fi networks through a comprehensive test approach. This toolset delivers powerful independent Wi-Fi benchmarking, real-world ecosystems, functional, soak, and stability testing for wireless local area networks (WLANs). This process occurs in a controlled, repeatable, automatable, and easily configured environment that provides extensive visibility and debugging of results.
Enterprises, carriers, network equipment manufacturers (NEMs), and chipset manufacturers all have testing roles to ensure world-class delivery and operation. The business benefits of using the S8715A WLAN Access Point Load Test Toolset include faster time to market for products, robust networks, and proactive problem resolution.
Key features:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Real-world Wi-Fi performance testing ensures that a device can maintain reliable connections and high data rates under everyday usage conditions. In addition to lab-based measurements, testing should simulate real scenarios such as multipath fading, interference from other networks, and user mobility. These conditions can significantly impact throughput, latency, and application responsiveness.
By reproducing them in a controlled environment, developers can identify weaknesses, optimize design, and improve firmware. This approach helps ensure that Wi-Fi devices deliver consistent quality of service, even in crowded or challenging network environments, which is crucial for customer satisfaction and competitive advantage.
Over-the-air (OTA) testing evaluates the wireless performance of Wi-Fi devices without direct cable connections, simulating real usage scenarios. OTA testing measures parameters such as antenna efficiency, range, and data throughput in environments with controlled interference and signal reflections. This approach is essential for verifying performance in the presence of physical obstructions, multiple devices, or dynamic channel conditions. OTA testing also enables the evaluation of device behavior during roaming, handoffs, and load balancing. By incorporating OTA testing into the development process, manufacturers can ensure robust, real-world-ready Wi-Fi performance before product launch.
WLAN device testing is the process of verifying the performance, compliance, and reliability of Wi-Fi–enabled products. It involves evaluating parameters such as throughput, latency, packet error rate, and signal strength across different IEEE 802.11 standards, including Wi-Fi 4, 5, 6/6E, and 7. Testing may also cover interoperability with other devices, roaming between access points, and the ability to handle real-world interference. By performing thorough WLAN device testing during development and manufacturing, companies can ensure their products deliver consistent performance, meet regulatory requirements, and provide an optimal user experience in a variety of network environments.
Automating WLAN device testing increases efficiency, accuracy, and repeatability in both development and manufacturing environments. Automated test systems can run complex test sequences without manual intervention, reducing the time required for regression testing and certification preparation. They also help ensure consistent test results across multiple devices and production lines.
Automation supports faster troubleshooting, enables continuous integration/continuous deployment (CI/CD) workflows, and scales easily for high-volume production. By minimizing human error and speeding up test cycles, automated WLAN testing allows manufacturers to bring Wi-Fi devices to market faster while maintaining quality and compliance.