NS4-class ATE System DC Power Supply, 80 V, 125 A, 5 kW, 200/208 VAC, regenerative

The Keysight RP7932A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test.

prod_image
  • Maximum current per output

    125 A

  • Maximum power

    5 kW

  • Maximum voltage per output

    80 V

  • Adjustable slew rate

  • Measurement accuracy

    24 mV

  • Noise and ripple

    80 mVpp

  • Output response time

    0.075 ms

  • Programming accuracy

    24 mV

  • Regenerative power

    Yes

  • Arbitrary waveform generation

    Yes

  • Command processing time

    1 ms

  • Input phase voltage

    3 Phase 200/208 VAC

  • Maximum current (nominal)

    125 A

  • Maximum power (nominal)

    5 kW

  • Maximum voltage (nominal)

    100 V

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Output ratings: 80 V, ±125 A, 5 kW.
  • Operate in two-quadrant mode as power source and regenerative electronic load.
  • Maximize throughput with fast output speed and sub-millisecond command-processing time.
  • Create up to 200 kW power or loading through easy parallel connection.
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design.
  • Save valuable rack space with compact 3U-high size.
  • A part of Keysight’s HEV/EV Power Converter Test Solutions.

The Keysight RP7932A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7932A delivers the fastest, most accurate, integrated regenerative power system.

The RP7932A is a part of Keysight’s HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.

Frequently Asked Questions