Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
PathWave EM Design (EMPro) for Windows
Last Updated: 27 February 2023
Product | 32-bit Platform | 64-bit Platform |
---|---|---|
PathWave EM Design (EMPro) 2023 | No longer supported | Windows 10 (64-bit) |
PathWave EM Design (EMPro) 2022 | No longer supported | Windows 10 (64-bit) |
PathWave EM Design (EMPro) 2021 Update 2.0 | No longer supported | Windows 7 Enterprise* (64-bit) * Deprecated and not recommended for new design starts. |
PathWave EM Design (EMPro) 2021 Update 1.0 | No longer supported | Windows 7 Enterprise* (64-bit) * Deprecated and not recommended for new design starts. |
PathWave EM Design (EMPro) 2021 | No longer supported | Windows 7 Enterprise* (64-bit) * Deprecated and not recommended for new design starts. |
PathWave EM Design (EMPro) 2020 Update 1.0 | No longer supported | Microsoft Windows 7 Enterprise 64-bit edition Microsoft Windows 10 Enterprise 64-bit edition |
PathWave EM Design (EMPro) 2020 |
No longer supported | Microsoft Windows 7 Enterprise 64-bit edition Microsoft Windows 10 Enterprise 64-bit edition |
EMPro 2019 | No longer supported | Microsoft Windows 7 Enterprise 64-bit edition Microsoft Windows 10 Enterprise 64-bit edition |
EMPro 2017 | No longer supported | Microsoft Windows 7 Enterprise 64-bit edition |
EMPro 2015.01 | No longer supported | Microsoft Windows 7 Enterprise 64-bit edition Microsoft Windows 8 Enterprise 64-bit edition |
EMPro 2013.07.HF1 | Microsoft Windows 7 Enterprise |
Microsoft Windows 7 Enterprise 64-bit edition Microsoft Windows 8 Enterprise 64-bit edition |
EMPro 2013.07 | Microsoft Windows XP Professional SP3 Microsoft Windows 7 Enterprise |
Microsoft Windows XP Professional SP3 Microsoft Windows 7 Enterprise 64-bit edition |
EMPro 2012.09 | Microsoft Windows XP Professional SP3 Microsoft Windows 7 Enterprise |
Microsoft Windows XP Professional SP3 Microsoft Windows 7 Enterprise 64-bit edition |
EMPro 2011.07, |
Microsoft Windows XP Professional SP3 Microsoft Windows Vista Enterprise SP1 |
Microsoft Windows XP Professional x64 Microsoft Windows Vista Enterprise SP1 64-bit edition |
EMPro 2011.07, EMPro 2011.11, EMPro 2011.12 |
Microsoft Windows 7 Enterprise | Microsoft Windows 7 Enterprise 64-bit edition |
Older EMPro Versions
EMPro for Windows® | |
---|---|
Product | Windows |
EMPro 2011.02/2011.04 32 & 64-bit Operating Systems |
Windows 7, Windows XP Professional SP3/X64, Windows Vista SP1 |
EMPro 2010/2010.07 32 & 64-bit Operating Systems |
Windows 7, Windows XP Professional SP3/X64, Windows Vista SP1 |
EMPro 2009 32 & 64-bit Operating Systems |
Windows XP Professional SP3, Windows Vista SP1 |
EMPro 2008, 2008.1 32-bit Operating Systems |
Windows XP Professional SP2, Windows 2000 Professional SP4 |
EMPro 2008, 2008.1 64-bit Operating Systems |
Windows XP Professional x64, Windows Vista 64-bit Business/Ultimate |
For more detailed information on EMPro software versions, computer platforms and operating systems, refer to the EMPro Windows Installation manual.
For EMPro manuals, refer to:
Learn more about PathWave Design Software.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility