Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
-
Explore by Use Case
Explore by Industry
- All Solutions
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Command Expert 1.2 Update 1 System Requirements
System Feature | Requirement |
---|---|
Operating System | Windows® XP: Service Pack 3, 32-bit only. Home and Professional Edition Windows 7: 32-bit or 64-bit. Starter, Home Basic, Home Premium, Professional, Ultimate, or Enterprise Edition Windows 8: 32-bit or 64-bit. Windows 8, Pro, or Enterprise edition |
Disk | At least 1GB free disk space |
Keysight IO Libraries Suite | Version 15.0 or later |
Monitor | 1024x768 minimum resolution |
Browser | Internet Explorer 6 or above (Internet Explorer 7 or above recommended) |
Application | Supported Versions |
---|---|
MATLAB | MATLAB R2009a through R2013b |
Visual Studio | Visual Studio 2005, 2008, 2010, 2012 |
LabVIEW | LabVIEW 8.2.1 through LabVIEW 2013 |
VEE | VEE Pro or Runtime Version 9.22 or 9.3 |
SystemVue | SystemVue 2013.07 or above |
Excel | Excel 2007 through 2013 |
Last Revised September 27, 2013
- © Keysight Technologies 2000–2023
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback