Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight VT4-class wireless test sets include the E6600 Series
The E6680A Wireless Test Set maximizes throughput to test WLAN devices. It analyzes the 320 MHz signals defined for IEEE 802.11be with up to 800 MHz bandwidth.
Number of transceivers
1, 2, 3, 4
Number of ports per transceiver
8
Maximum bandwidth
800 MHz
Maximum frequency
7.3 GHz
Find out what's included and explore available upgrade options from Keysight.
Keysight’s E6680A is the solution to test WLAN devices today and tomorrow. Ready for the future with up to 800 MHz bandwidth, it analyzes the 320 MHz signals defined for IEEE 802.11be/bn. The E6680A maximizes throughput without sacrificing flexibility using up to 32 ports to test multiple WLAN AP or STA. Verify Wi-Fi 6E/7/8 in the new 6 GHz band along with Wi-Fi 6 and legacy Wi-Fi in the 2.4 GHz and 5 GHz bands without changing DUT connections. All ports support all bands and are configurable as half duplex or full duplex. Use the E6680A to verify devices such as CPE that support WLAN and 5G, also 4G and additional wireless connectivity technologies Bluetooth and IEEE 802.15.4 PHY including ZigBee.
The E6680A application software is familiar and industry proven. Test WLAN devices confidently with Keysight’s common measurement algorithms and waveforms. Chipset control, automation, and sequencing make it easy to optimize throughput during design verification and manufacturing. Minimize test development time by re-using existing code from other Keysight non-signaling platforms such as the M9410A/M9415A VXT PXIe Vector Transceiver. Making startup quick and painless, a controller is embedded within the E6680A solution. Software licenses and applications are loaded before shipment – just plug it in, switch it on, and you are ready to test.
Keysight’s E6680A Wireless Test Set hardware is optimized for WLAN design verification and manufacturing test. The hardware and software support:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.