U1210 Series Handheld Clamp Meters

Product Fact Sheets

Product Fact Sheet

Perform High-Current Measurements for Cables Up to Two Inches in Diameter

Experience smooth sailing measurements even in a distance

- Remote monitor and data log current measurements in real time

- Measures current in a distance within 10 meter range

- Compatible with Android OS platform smartphones, tablets and Windows-based PC

- Compatible with the U1177A Infrared (IR)-to-Bluetooth® Adapter

Measure current easily, accurately, and safely

- Clamp opening of 52 mm (two inches) for thick cables

- High current measurement capability of up to 1000 A (AC, DC, AC+DC)

- CAT III 1000 V/CAT IV 600 V safety rating

Perform troubleshooting easily with full-featured digital multimeter functions

- Wide measurement ranges to cater to a broad range of applications (ACA, DCV, ACV, OHM, audible continuity, diode, and frequency tests)

- Auto-ranging capability

- Built-in peak hold for in-rush current measurement

- Temperature and capacitance measurement capability

- Large backlight display