Genesys Vendor Parts Synthesis (VPS) automatically chooses purchasable RLC vendor parts to replace ideal RLC components in a design so that the actual RF PCB can meet the original specs.

It reduces days of manual iterative RLC parts selection into a few minutes of VPS synthesis to create a producible RF-PCB design that accounts for component parasitics, tolerances, pad and layout effects. VPS automatically optimizes for the best combination of discrete RLC values to achieve the original specs and produces a bill-of-materials (BOM) for the parts needed for hardware realization.

VPS selects RLC vendor parts from the Modelithics library for accurate parasitic models and user convenience. A sample Modelithics SELECT library is included with Genesys for immediate use.

Genesys Vendor Parts Synthesis

Figure 1. Vendor Parts Synthesis converts an ideal design into a producible RF PCB with actual RLC vendor parts and microstrip interconnects. Discrete RLC part values are optimized with automatic goal settings to meet original specs while accounting for component and layout parasitics.

Genesys Vendor Parts Synthesis

Figure 2. VPS automatically sets up the Monte Carlo statistical analysis for yield analysis based on chosen component tolerances and pass/fail criteria from the original design. Enables you to effortlessly evaluate the impact of component tolerances on production yield.

How is Genesys Vendor Parts Synthesis made available?

Genesys Vendor Parts Synthesis is available in Genesys bundles containing the Synthesis building block, namely:

Model Number Product Name
W5301B RF Synthesis Core (Genesys) + Synthesis
W5303B RF Synthesis Core (Genesys) + Synthesis + Circuit
W5304B RF Synthesis Core (Genesys) + Synthesis + EM
W5305B RF Synthesis Core (Genesys) + Synthesis + Circuit + EM
W5307B RF Synthesis Core (Genesys) + Synthesis + System + Modulated-RF
W5308B RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF
W5390B RF Synthesis Core (Genesys) + Synthesis + Circuit + System + Modulated-RF + EM

 

Learn more about RF Synthesis (Genesys).