Creating 5G NR waveforms with vector signal generators
Testing 5G new radio (NR) base station receivers requires conducted tests, radiated
tests, or a hybrid for frequency range 1 (FR1) and FR2. Receiver sensitivity, in-channel sensitivity, and dynamic range measurements are essential to analyze the uplink fixed reference channel (FRC) for 5G NR gNB receiver testing.
5G NR base station receiver test requires test equipment supporting pre-defined, standard-based conformance test setups including a vector signal generator coupled with a frequency extender and 5G NR signal generation software.
5G NR base station receiver test solution
Testing 5G new radio (NR) base station receivers requires signal generation equipment capable of creating millimeter-wave (mmWave) signals at extremely high bandwidth and tested using over-the-air (OTA) test methods. The Keysight 5G NR base station receiver test solution includes a vector signal generator, a frequency extender, and signal generation software. This synchronized multi-channel signal generation solution optimizes measurement integrity and minimizes measurement uncertainty.
AXIe Series Function and Arbitrary Waveform Generators
EXG MXG X Series Signal Generators
PXI Series Signal and Spectrum Analyzers
PXI Series Digitizers
PXI Series Function and Arbitrary Waveform Generators
PXI Series Signal Generators
PXI Vector Transceiver Signal and Spectrum Analyzers
PXI Vector Transceiver Signal Generators
Technology
5G NR
License Types
Embedded Application
PC Application
Software Type
Individual License
Industry Segment
Cellular
How to Test 5G NR Base Station Receivers
M9484C VXG Vector Signal Generator
The M9484C VXG is the industry’s first vector signal generator capable of generating signals up to 54 GHz with 2.5 GHz of modulation bandwidth per channel. The VXG vector signal generator helps you deliver the next frontier of wireless technology such as 5G and satellite communications with a fully integrated, calibrated, and synchronized solution.