Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
M1749B
The M1749B is the only remote radio head (24–49 GHz) supporting bi-directional testing at five mmWave frequency bands with one hardware set.
The M1749B is the only Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749B remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms. M1749B delivers an additional +3 dBm power compared to M1749A.
The Keysight Landslide C50 is a mobile packet core test system for functional, scale, and performance testing of O-RAN, 5G, LTE, Wi-Fi, IMS, and Diameter networks.
The Keysight Landslide C50 is a mobile packet core test system for functional, scale, and performance testing of O-RAN, 5G, LTE, Wi-Fi, IMS, and Diameter networks.
LN2C50A056
The Keysight Landslide C50 is a mobile packet core test system for functional, scale, and performance testing of O-RAN, 5G, LTE, Wi-Fi, IMS, and Diameter networks.
The Landslide C50 delivers mobile packet core testing in a compact 3U appliance that combines test manager and test server functions in a single system.
The C100-M6 test server performs control and data plane load generation and analysis, plus emulation of adjacent nodes surrounding the network under test.
The C100-M6 test server performs control and data plane load generation and analysis, plus emulation of adjacent nodes surrounding the network under test.
LNC100M6AP
The C100-M6 test server performs control and data plane load generation and analysis, plus emulation of adjacent nodes surrounding the network under test.
The Keysight Landslide E20 is a 1U rack-mount appliance for over-the-air testing of up to 8 real handsets across 4G, 5G, and Wi-Fi networks.
The Keysight Landslide E20 is a 1U rack-mount appliance for over-the-air testing of up to 8 real handsets across 4G, 5G, and Wi-Fi networks.
LN1E20AT
The Keysight Landslide E20 is a 1U rack-mount appliance for over-the-air testing of up to 8 real handsets across 4G, 5G, and Wi-Fi networks.
The Landslide E20 is a compact, rack-mountable OTA test server that validates subscriber experience using real handsets across 4G, 5G, and Wi-Fi networks.
Key specs
Capabilities
Integration