Watch the full-length PathWave ADS 2023 release webinar for High-Speed Digital design.

PathWave ADS 2023 for High-Speed Digital Design

PathWave ADS 2023 is the latest release of Keysight’s EDA software for high-speed digital design. PathWave ADS provides a powerful, integrated design and simulation environment to create digital twins and handle the complexities of today’s memory design and SerDes standards. The design environment helps you perform advanced measurements, run faster simulations, and gain critical insights to overcome signal integrity and power integrity challenges.

Highlights

PathWave ADS 2023 for High-Speed Digital design includes new and enhanced features and capabilities including:

Learn more:

ADS CA/ Data Bus Designer with Embedded System Command Address Bus Example

CA/Data Bus Pre-Layout Builder

Memory Design

PathWave ADS for memory design minimizes your engineering effort when setting up and extracting EM models, simulating buses, and performing DDR5 compliance testing on virtual waveforms. New Highlights:

  • Two new memory standards (HBM3 and LPDDR5x) add to expanding range of memory system implementations already in PathWave ADS: (LP)DDR4, (LP)DDR5, GDDR6, GDDR7, HBM2/2E
  • Memory Designer Pre-layout Builder (W3077E) enables designers to quickly generate wide buses of memory signals (parameterized signal traces and vias) and easily create flexible schematics to explore trade-offs in your system design

Memory Designer Demo Videos

Demo Using Memory Designer in ADS 2023

Simulating Memory performance is seen as a challenging task as simulation set up can be pretty complicated. Learn how you can simplify the job with Memory Designer in ADS and learn about the latest enhancements in ADS2023.

Demo Using Memory Bus Designer in ADS 2023

Watch how Memory Bus Designer in ADS2023 simplifies your otherwise complex job to create a complete memory channel. New capabilities allow designers to create Data or Command/Address channels with great ease of use and increased productivity.

Design Cloud

Keysight Design Cloud is a new user-experience for cloud and high-performance computing (HPC). It enables you to Simulate More and Wait Less. New Highlights:

  • Cloud-based High-Performance Computing for Memory Designer circuit simulations and EM simulations provide parallel processing for an 80% reduction in simulation times
  • Easily launch unlimited cloud hardware from your laptop in minutes, with Keysight’s turn-key cloud partner, Rescale
Design Cloud

Design Cloud for cloud-based high-performance computing

Design Cloud Demo Videos

High-Performance Computing and Design Cloud for HSD

Cutting your EM simulation time by 80%, with fast HPC (High Performance Computing), on-premises & turn-key in the Cloud.

Introduction to High Performance Computing in PathWave ADS on Rescale

As designs continue to increase in complexity, the need to simulate and verify is more important now than it ever was. Learn how parallel simulation and Keysight Design Cloud can help you easily reduce your EM simulation time.

ADS HSD Serdes PCIe Reference Channel

SerDes PCIe Gen 6 reference channel model

Signal Integrity

Getting simulation models from silicon/chip vendors can be tough. Leap starting your design with standard-specific Transmitter/Receiver models, and reference channel models, your new design is now a big step ahead. Later you can replace the standards-based models with your actual silicon vendor models to improve the quality of your digital twin. New Highlights: 

  • New AMI Modelers for PCIe Gen 5/6, USB4, and Ethernet uniquely provide a compete reference channel digital twin to obtain a more realistic simulation faster

Signal Integrity Demo Videos

Demo Using S-Parameter Toolkit in ADS 2023

Learn how multiple hours of a job can be simplified to a couple of minutes by using the S-Parameter toolkit in ADS2023. With new complex measurements such as Power Sum Crosstalk, ICR and ICN can be done with a click.

Demo Using SerDes Updates in ADS 2023

Learn how ADS 2023 release can help you to increase your productivity & capability with the cool SerDes enhancements if you are working in High-Speed SerDes & link design applications.

Power Integrity

PathWave ADS is an integrated environment for circuit and EM simulation of PCBs, making it simple to consume EM models in transient and frequency simulations. New Highlights:

  • Find, troubleshoot and analyze the source of Conducted and Radiated EMI leakage issues
  • Make CISPR 25 EMI standards compliance tests
  • Determine the impact on large signal switching ripple and conducted EMI with automated digital twin test bench setup which sweeps component parameters
Power Integrity

Conducted EMI with PIPro

Power Integrity Demo Videos

Introduction to Conducted & Radiated EMI Analysis

Learn about the causes of EMI at the board design stage. Then, find, troubleshoot and analyze the source of Conducted and Radiated EMI leakage issues.

Using Conducted and Radiated EMI in ADS 2023

Complying with EMI standards is necessary step yet performing EMI simulations are not simple. Many designers rely only on measurements, and then retro-fit the modifications, adding cost and delays to the project schedule. Watch this video to see how to easily perform Conducted and Radiated EMI analysis in ADS 2023.