Highlights

Key features of Device Modeling WaferPro 2025 Update 1.0 include:

  • Python 3.12.11 support
  • Test Sequence GUI to select a subset of dies/devices for a Test Plan
  • FormFactor Velox WaferSync driver for motorized positioners and autonomous operation
  • FormFactor Velox GPIB driver
  • MPI SENTIO driver with socket connection support
  • VISA-LAN support for prober and chuck drivers
  • Improved HDF5 support to save transform data
  • Support for E4727B A‑LFNA 1/f Noise System software (A‑LFNA 2026 Update 1)
  • Remote control of WaferPro/A‑LFNA

Device Modeling WaferPro 2025 Update 1.0 is available now!

Description

Device Modeling WaferPro 2025 Update 1.0 boosts measurement productivity with new capabilities.

Built on IC-CAP technology, WaferPro offers a modern UI and supports virtual or simulation modes for faster routine development. It is the software platform for Keysight’s A-LFNA and enables remote control from third-party test executives via a Python API. This update adds key prober/chuck driver enhancements and lets you preselect dies/devices before running a Test Plan.

The release strengthens the Python 3 environment for custom measurements, post-processing, and pass/fail logic, and adds drivers for the latest Keysight instruments. Data can be exported during execution in IC-CAP MDM, MBP MEA, and compressed HDF5 formats.

Measurement Table

WaferPro Test Plan Window

IC-CAP and WaferPro 2025U1 

IC-CAP and WaferPro 2025U1 Highlight Video

Learn about IC-CAP & WaferPro 2025 Update 1.0, featuring new drivers that enable smarter AI-driven optimization, improved usability, and enhanced automation. Learn how these updates enable a faster, more efficient, and streamlined device modeling workflow for advanced semiconductor applications.

A-LFNA Support

WaferPro 2025 Update 1.0 supports the latest A LFNA software for the E4727B, enabling fast, accurate, repeatable low frequency noise (LFN) measurements across many device types. New Python and C++ APIs provide remote control from external test executives, so you can run A LFNA like a standalone instrument. This update also adds HDF5 noise-data saving and Windows 11 support.

Learn More

ALFNA support

Keysight's Advanced Low-Frequency Noise Analyzer (A-LFNA) with WaferPro

Python 3

WaferPro routine library and Python 3 programming

Python 3 Support

WaferPro 2025 supports Python 3.12.11 with expanded package support, built-in plotting, and easy integration with custom Python installations. The standard environment now includes Pandas, SymPy, h5py, and OpenPyXL, plus the latest SciPy, NumPy, and Matplotlib. See the product documentation for the full package list.

Looking for another version? View other product versions.

Learn More