Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – Samsung
Samsung Foundry Process Design Kits (PDKs) for use in Advanced Design System (ADS) are now available. Kindly write email to Sangun Lee sangun7.lee@samsung.com from Samsung for receiving the PDK package.
IPL Interoperable PDKs (iPDK):
Process |
ADS |
GoldenGate | PDK Version |
---|---|---|---|
28 nm FDSOI | 2021+ |
2020+ |
V1.3 |
28 nm | 2021+ | 2020+ | V1.4 |
18 nm FDSOI | 2021+ | 2020+ | V0.6 |
14 nm | 2021+ | 2020+ | V1.1 |
8 nm | 2021+ | 2020+ | V1.1 |
Press Releases
- Keysight and Samsung Certify Electromagnetic Simulation Software for Samsung Foundry’s 8LPP Process Technology
- Keysight Noise Analyzer Adopted by Samsung Foundry
- Keysight Technologies Integrates PathWave with Samsung’s 28FDS Process Design Kit to Reduce Development Time and Costs of Integrated Circuit Designs
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility