Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – GLOBALFOUNDRIES
GlobalFoundries Provides PDKs for Keysight ADS — Myra Boenke, Manager of Design and Technology Support, describes how GlobalFoundries partners with Keysight Technologies.
ADS/Virtuoso interoperable Process Design Kits (PDKs) are available directly from GLOBALFOUNDRIES through Global-Foundry-View (G-FV).
ADS/Virtuoso Interoperable PDKs:
Process Name |
Process Description |
ADS |
Schematic/ Layout |
Momentum ADS|LTD |
PDK Version |
---|---|---|---|---|---|
SiGe5PAe | Silicon Germanium 5PAe Process (50 ohm and 1K ohm) | 2019+ | S/L |
Y|Y | V1.8_0.0 |
SiGe5PAx | Silicon Germanium 0.35µm Process | 2019+ | S/L | Y|Y | v1.4_0.2 |
45RFSOI | RF CMOS SOI Process | 2019+ | S/L |
Y|Y | v1.2_1.2 |
CSOI7SW | 0.18µm RF CMOS SOI Process | 2019+ | S/L |
Y|Y | v1.4_2.1 |
CSOI7RF | RF CMOS SOI Process | 2019+ | S/L |
Y|Y | V1.9_0.6 |
CSOI8SW | RF CMOS SOI Process | 2019+ | S/L | Y|N | v1.3_5.1 |
SiGe9HP | Silicon Germanium 90nm Process | 2019+ | S/L |
Y|Y | v1.3_4.1a |
SiGe8HP/8XP | Silicon Germanium 0.13µm Process | 2019+ | S/L | Y|Y | v1.8_6.0a |
Tcl & Python Interoperable PDKs (iPDK):
Process Name |
Process Description |
ADS |
Schematic/ Layout |
Momentum |
PDK Version |
---|---|---|---|---|---|
22FDXPLUS | 22nm FDSOI | 2022+ | S | Y | 1.0_0.0c |
22FDX-EXT | 22nm FDSOI | 2019+ | S | Y |
1.0_4.0b |
Note: The iPDKs will only be enabled for access by GlobalFoundries upon request to GlobalFoundries, even for existing users.
Press Releases
- GLOBALFOUNDRIES Partners with Synopsys, Mentor, and Keysight on Interoperable Process Design Kit (iPDK) Support for 22FDX
- Keysight Technologies’ 3D Planar Electromagnetic Simulator Certified for GLOBALFOUNDRIES 22FDX® Process Technology
- GLOBALFOUNDRIES Launches RF Ecosystem Program to Accelerate Time-to-Market for Wireless Connectivity, Radar and 5G Applications
- GLOBALFOUNDRIES Releases New 7SW SOI RF PDK Featuring Latest ADS Software
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility