Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Foundry Program Partner – Fujitsu
Process Design Kits (PDKs) are available for download from Fujitsu.
ADS/Virtuoso Interoperable PDKs:
Process Name |
Process Description |
ADS |
Schematic/ Layout |
Momentum Module | Virtuoso PDK Concurrency |
---|---|---|---|---|---|
c55lp | 55nm CMOS Low Power Process | 2015.01 | S | N | V1.0_p1 |
ADS Native PDKs:
Process Name |
Process |
ADS | Front/ Back PDK |
Momentum Module |
ADS PDK Version | Virtuoso PDK Concurrency |
---|---|---|---|---|---|---|
c55lp | 55nm CMOS Low Power Process | 2015.01 | F | N | V0.7_p1 | V1.0_p1 |
C55LP (mmWave) | 55nm CMOS Low Power Process | 2016.01 | F | N | V0.1_p2 | V1.0_p1 |
C40AT (mmWave) | 40nm CMOS Low Power Process | 2016.01 | F | N | V0.1_p1 | V0.1_p1 |
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility