Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - Qorvo
Qorvo Foundry Services is built on the world-class gallium arsenide (GaAs) and gallium nitride (GaN) foundry capabilities of TriQuint and RFMD, providing strategic customers access to the world's broadest, most advanced III-V technology portfolio.
With their combined years of foundry experience, they have paired technology innovation and expertise to serve customers from prototype to production. Qorvo's leading-edge technologies continue to enable their strategic customers access to dedicated resources to push the boundaries of what is possible.
PDK Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | Mail DRC | Mail LVS | Electro-Thermal |
---|---|---|---|---|---|---|---|---|
QGaN15 | 0.15µm GaN | 2023 |
F/B | Y | Y | Y | Y | N |
QGaN25 | 0.25µm GaN | 2023 | F/B | Y | Y | Y | Y | N |
QGaN25HV | 0.25µm High Voltage GaN | 2023 | F/B | Y | Y | Y | Y | N |
QPHT15 | 0.15µm Power pHEMT | 2023 | F/B | Y | Y | Y | Y | N |
QPHT25 | 0.25µm Power pHEMT | 2023 | F/B | Y | Y | Y | Y | N |
QPHT25HF | 0.25µm High Frequency Power pHEMT | 2023 | F/B | Y | Y | Y | Y | N |
QP25G2 | 0.35µm/0.25µm ED pHEMT | 2023 | F/B | Y | Y | Y | Y | N |
QVPN | Vertical PIN Diode | 2023 | F/B | Y | Y | Y | Y | N |
The PDKs are distributed by Qorvo and are available for immediate use with the Keysight ADS software.
Contact your foundry partner directly for downloading the latest ADS PDKs.
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility