Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - LEONARDO
LEONARDO is a global high-tech Aerospace, Defense and Security company, which delivers products and integrated solutions based on cutting-edge technologies with dual-use applications.
LEONARDO is at the forefront in the different fields of electronics, as in the case of Gallium Nitride (GaN) and Gallium Arsenide (GaAs) MMICs developed in their Foundry for the new generation of multi-functional Active Electronically Scanned Antenna (AESA) radars.
LEONARDO's services range from design to production, thanks to their internal Foundry which fabricates and delivers state-of-the-art GaAs 0.25µm p-HEMT, GaAs VPIN and GaN 0.25µm HEMT technologies, and thanks to their internal capability of scalable modeling, design, test, integration and reliability.
The Advanced Design System (ADS) PDK support matrix is given below:
Process Name |
Process Technology |
Process Description |
Latest ADS Version Supported |
Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS Device Recognition |
LVS Physical Nets | Electro-Thermal |
---|---|---|---|---|---|---|---|---|---|---|
A25HP | GaAs | Lg=0,25µm power pHEMT Lg=0,5µm switch |
ADS 2023 | F/B | N | N | N | N | N | N |
VPIN | GaAs | VPIN Diode | ADS 2023 | F/B | N | N | N | N | N | N |
GN25 | GaN | Lg=0,25µm HEMT | ADS 2023 | F/B | Y | N | Y | N | N | N |
The PDKs are distributed by LEONARDO and are available for immediate use with the Keysight ADS software.
Contact your foundry partner directly for downloading the latest ADS PDKs. LEONARDO S.p.A.
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility