Brochures
Keysight Solutions for Academic Researchers
Your research is crucial for the discovery of new sciences, new solutions for real-world problems, and innovation that accelerates technological breakthroughs. As you perform iterative characterization, simulation, and measurement to confirm your hypotheses, confidence in every measurement is paramount.
Keysight Technologies advances research by professors around the globe through close university-industry collaboration and industry-leading hardware instrumentation for highly accurate and reliable measurements. Researchers of radio frequency (RF) / microwave and high-speed digital circuit designs can also speed development and reduce costly prototyping errors through simulation with Keysight’s leading electronic design automation (EDA) software.
No matter what breakthrough you are working on next, you can count on Keysight’s wide range of robust test solutions and technical support expertise.
This brochure covers Keysight solutions for research in RF, microwave, mmWave, and Terahertz device characterization. Keysight also offers solutions for:
RF, Microwave, mmWave, and Terahertz Device Characterization
Wireless communications standards continue to evolve, as do new applications that enter the millimeter-wave (mmWave) and terahertz realm. Insight into your device’s performance is critical to ensure that it behaves as expected. Do you see noise from the device, or is that noise from your equipment? How sure are you that the bandwidth and sampling rate of your equipment can effectively capture the elusive glitch in your device under test?
Keysight offers a broad range of hardware and software solutions that address the various challenges faced by researchers working on their next breakthrough in medical, automotive, radar, and wireless communications applications. From 3D simulation and modeling software to high-performance signal generators and analyzers in various forms, our solutions help you perform accurate device design, measurement, and validation.
In addition to our high-performing solutions, Keysight continues to be at the forefront of developing wireless communications standards such as 5G. Keysight actively participates in the development of test processes and measurement methods in many other wireless connectivity standards. Your Keysight test equipment is always updated to the latest requirements, so you can focus on your research.
Hardware solutions
Keysight offers a wide range of test and measurement instruments for RF and microwave to mmWave and terahertz applications. From handheld spectrum analyzers to highly dense PXIe signal generators, we have a solution to fit your application specifications, budget, and form factor need.
Vector network analyzer (VNA)
Solution for terahertz measurements: Keysight PNA-X network analyzer + frequency extenders
Frequency extenders directly connect to a dual-source, two- or four-port PNA-X network analyzer front panel. There is no need for a test set controller. This configuration enables banded S-parameter measurements up to 1.5 THz.
The N5290A / N5291A PNA-based broadband mmWave solution is a single-sweep solution based on Keysight PNA or PNA-X network analyzers. The N5290A mmWave solution operates from 900 Hz to 110 GHz. The N5291A operates up to 120 GHz (125 GHz with over-range capability). The solution includes:
The N5290A / N5291A mmWave solution is a key component in the wafer-level measurement solution that Keysight and solution partner Cascade Microtech created.
Keysight USB VNAs offer compact forms with zero compromise in functionality
Drive down the size of test with Keysight PXI VNAs:
X-Series signal analyzers are Keysight’s most advanced benchtop signal analyzers. Choose from a wide range of models to suit your research requirements — from wide-open, real-time analysis to low-cost essential measurements.
N9041B mmWave signal analyzer
Basic spectrum analyzers (BSA) provide enough capabilities for straightforward and efficient operations, including spectrum analysis, signal monitoring, and transmission / reflection measurements.
FieldFox spectrum analyzers are ideal spectrum analysis solutions for the field:
Keysight’s PXI vector signal analyzers are ideal for design validation applications that require fast, high-quality measurements where quality control, product conformance, and test optimization are essential:
M9391A PXIe vector signal analyzer
M9393A PXIe performance vector signal analyzer
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.