XN7-class Vector Network Analyzer, 900 Hz Minimum frequency, 26.5 GHz Maximum frequency

N5222B PNA network analyzer offers source and receiver attenuators, bias-tees, pulse generators, and modulators for the best RF performance.

prod_image
  • Maximum frequency

    26.5 GHz

  • Number of built-in ports

    2, 4

  • Maximum number of sources

    2

  • Integrated low-noise receivers

    0

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5222B XN7-class Vector Network Analyzer
N5222B XN7-class Vector Network Analyzer

Model:

N5222B

QTY

Options

1

10 MHz to 26.5 GHz PNA network analyzer | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year. | Warranty, 3mth for included accessories | Startup assistance, daily. | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)

1

2-port, base hardware configuration

1

Device measurement eXpert - DMX

1

USB Power Sensor; 10MHz-33GHz; -33dBm to +20dBm

1

Power sensor cable; 5-ft (1.5m)

1

Connector 3.5mm (DC Block) 10MHZ-33GHZ

Highlights

New DDS Synthesizers Improve PNA Measurement Performance

The N5222B PNA vector network analyzer (VNA) offers industry-leading performance for testing active devices. Built-in pulse modulators and pulse generators provide pulsed S-parameter measurements quickly and accurately.

Investigate, characterize, and troubleshoot your designs with a variety of measurement applications using network analysis software applications. The advanced test software applications available on the N5222B PNA network analyzer make it an industry leader in testing amplifiers, mixers, and frequency converters. Overcome your toughest measurement challenges with the highest-performance N5222B PNA network analyzer:

  • choose 2-port single-source or 4-port dual-source versions
  • measure S-parameters with the smallest uncertainty and highest stability
  • characterize active components efficiently with applications that simplify your test setup
  • balance budget and measurement needs by customizing for your ideal level of performance
  • accelerate component behavior insights using a multitouch display and intuitive GUI

What's included:

  • plug, hole, bottom foot
  • installation and quick-start guide
  • safety manual
  • calibration certificate
  • 3 inductors (ferrite cores)
  • wrench
  • cable tie
  • optical mouse