30 V, 25 A, 750 W

The single output, 750W N5745A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Maximum current per output

    25 A

  • Maximum power

    750 W

  • Maximum voltage per output

    30 V

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    60 mV

  • Noise and ripple

    60 mVpp

  • Output response time

    80 ms

  • Programming accuracy

    30 mV

  • Maximum current (nominal)

    50 A

  • Maximum power (nominal)

    1 kW

  • Maximum voltage (nominal)

    100 V

  • Command processing time

    55 ms

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Output Ratings

  • Voltage: 30 V
  • Current: 25 A
  • Power: 750 W

The single output, 750 W N5745A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog / resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.

Download BenchVue Basic app for free to control your instruments.

Frequently Asked Questions