Microsoft Edge Chakra Engine InitClass Type Confusion

Strike ID:
E19-0r4b1
CVSS:
7.5 CVSS:3.0/AV:N/AC:H/PR:N/UI:R/S:U/C:H/I:H/A:H
False Positive:
f
Variants:
64
Year:
2019

Description

This strike exploits a vulnerability in the Microsoft Edge browser. Specifically a type confusion vulnerability exists inside the Chakra Javascript engine InitClass. It is possible for an attacker to craft javascript code in such a way that type confusion will cause a memory access violation to occur. This may lead to remote code execution or a denial of service condition in the browser.

CVE

Google

Bid