Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
From precise quantum control to intelligent error benchmarking
High-performance, scalable quantum control for fast, precise qubit manipulation and readout.
量子システムの特性評価、最適化、スケーリングのためのエラー診断および検証ツール。
Keysight Quantum Control System enables you to generate, control, and measure quantum signals with high precision and low latency. Built on a modular PXI platform, this system offers flexible configurations to support superconducting, spin, and other qubit technologies. Choose the level of performance you need based on waveform fidelity, channel count, timing resolution, and synchronization capabilities. Explore our scalable solutions—from development to deployment—to find the right configuration for your quantum application. Need help selecting? Check out the resources below.
Keysight Quantum Benchmark Software helps you characterize, diagnose, and validate quantum hardware performance with precision. The software includes tools for noise reconstruction, crosstalk analysis, gate fidelity tracking, and error-aware compilation. Compatible with a variety of quantum platforms and toolchains, it provides the flexibility to support both quantum system development and runtime optimization. Explore our scalable software offerings to find the right solution for your quantum research or computing environment. Need help selecting? Check out the resources below.
Keysight Quantum Control System enables you to generate, control, and measure quantum signals with high precision and low latency. Built on a modular PXI platform, this system offers flexible configurations to support superconducting, spin, and other qubit technologies. Choose the level of performance you need based on waveform fidelity, channel count, timing resolution, and synchronization capabilities. Explore our scalable solutions—from development to deployment—to find the right configuration for your quantum application. Need help selecting? Check out the resources below.
Keysight Quantum Benchmark Software helps you characterize, diagnose, and validate quantum hardware performance with precision. The software includes tools for noise reconstruction, crosstalk analysis, gate fidelity tracking, and error-aware compilation. Compatible with a variety of quantum platforms and toolchains, it provides the flexibility to support both quantum system development and runtime optimization. Explore our scalable software offerings to find the right solution for your quantum research or computing environment. Need help selecting? Check out the resources below.
Gain a clear, executive-level understanding of the global quantum landscape and the forces accelerating its adoption worldwide. You’ll learn the foundational principles of quantum technologies, explore the commercial and scientific breakthroughs shaping the market, and discover practical guidance for how your organization can begin engaging with quantum innovations—from computing and sensing to secure communications.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Quantum computing uses the principles of quantum physics to process information using qubits instead of classical bits. Unlike bits, qubits can exist in multiple states at once, enabling new ways to solve certain problems more efficiently. Quantum computing is used in early research for applications such as materials modeling, optimization, and cryptography. Building reliable quantum systems requires precise design, control, and measurement infrastructure developed across industry and research institutions, including Keysight Technologies, IBM Quantum, and NIST‑aligned laboratories.
Want to learn more? Check out our blog on the Top 5 Questions About Quantum Computing for a deeper dive into the topic.
A quantum control system is the combination of hardware and software used to drive, synchronize, and measure qubits during quantum experiments. It is used to generate precise electromagnetic or microwave pulses, coordinate timing across channels, and read out qubit states. Quantum control systems are essential for initializing qubits, executing logic gates, and maintaining coherence, with performance validated through calibrated measurements traceable to National Institute of Standards and Technology (NIST) standards.
Quantum control software translates high‑level experimental instructions into time‑aligned control waveforms and measurement sequences. It is used to schedule pulses, automate calibration, manage feedback loops, and process experimental data in real time. This software integrates quantum hardware with external frameworks and toolchains, including those used in IBM Quantum research platforms, enabling reproducible experiments and scalable control across increasing qubit counts supported by Keysight Technologies instruments.
Quantum control is critical because qubits are highly sensitive to noise, timing errors, and environmental disturbances. Precise control is used to reduce error rates, preserve coherence, and improve gate fidelity as systems scale from single‑qubit experiments to multi‑qubit architectures. Without advanced control and validation, quantum systems cannot operate reliably. These control requirements are measured experimentally and benchmarked using standardized methods developed by research institutions such as IBM Quantum and NIST.
Qubit performance is measured using controlled pulse sequences and calibrated readout to extract metrics such as gate fidelity, coherence times (T₁ and T₂), and error rates. These measurements are used to tune control parameters, compare qubit designs, and track system stability over time. Validation commonly relies on randomized benchmarking and repeatable test workflows, with measurement accuracy ensured through instrumentation and calibration practices aligned with NIST standards and implemented by Keysight Technologies.
For a deeper dive into how researchers are navigating quantum validation challenges, check out this detailed Keysight white paper on Navigating the Quantum Revolution.