- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 16453A Dielectric Material Test Fixture
16453A Dielectric Material Test Fixture
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Frequency:
1 MHz to 1 GHz
Sample size (smooth sheets only):
thickness: 0.3 mm to 3 mm
diameter: ≥ 15 mm
The 16453A is designed for accurate dielectric constant and loss tangent measurements on the E4991A/4291A/B. It employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. The E4991A/4291A/B measures the capacitance created from the fixure, and option 002 firmware calculates the relative complex permittivity as described in the 16451B. Adjustment to insure parallel electrodes is required when using the 16451B. This adjustment is not required with the 16453A because the fixure has a flexible electrode that adjusts automatically to the material surface.
For more information about Material Testing Equipment, please visit Materials Test Equipment.
Learn more about LCR Meter & Impedance Measurement Product Accessories
Interested in a 16453A?
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility