Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
N4342A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 12mm x 152mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 10, 12mm x 152mm Sensor Plate
SMD Snap-fit socket
No soldering required
N4336A
Miniaturized nanoVTEP amplifier for vectorless testing, designed to be assembled with various sensor plate sizes without the need to perform additional soldering.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50 nanoVTEP amplifiers
Pre-assembled and replaceable
No soldering required
N4343A
NanoVTEP barrel with spring clip, pack of 50.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50
Includes both barrel and spring clip
N4345A
Spring probes are used in conjunction with sensor plates larger than 10mm for better contact.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 100 spring probes
N4340A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 1.2”/30.5mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Quantity of 20, 1.2”/30.5mm Sensor Plate
SMD Snap-fit socket
No soldering required
N4339A
Sensor plate for nanoVTEP application, suitable for testing device geometry up to 0.4”/10mm in size.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Quantity of 50, 0.4”/10mm Sensor Plate
SMD Snap-fit socket
No soldering required
N4346A
For a single probe application, the receptacle is used to secure the nanoVTEP amplifier assembly.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features & Specifications
Quantity of 50 receptacles
N4344A
nanoVTEP Spring Clip, pack of 50.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
Quantity of 50 spring clips.
N1127A
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 analyzer's capabilities and efficiency. These accessories include a boundary scan smart plugin test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software.
The N1127A boundary scan analyzer accessories are designed to significantly enhance the x1149 boundary scan analyzer's capabilities and efficiency. These accessories include a boundary scan Smart Plugin Test card, hardware accessories such as a TAP/IO board, cable, and CET module, and standalone software. Together, these accessories provide a comprehensive solution for boundary scan testing, addressing various aspects of the testing process and ensuring high-quality outcomes.
The boundary scan analyzers accessories enable you to do the following:
3070AF
View i3070 ICT test fixture accessories ranging from fixture kits to vectorless test items and select items/parts to request for a Quick Quote conveniently.
Q4036A
NanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 NanoVTEP probes.
nanoVTEP Mini Signal Conditioner board has 16 ports to connect to 16 nanoVTEP probes.
This board has two 3.175 mm holes, which allow the MUX card to be mounted on the probe plate(s) with two screws and two standoffs/spacers.
Note: The nanoVTEP Signal Conditioner board and nanoVTEP Mini Signal Conditioner board cannot be used together in the same fixture.
N4346C
NanoVTEP Gen 2 Receptacle (pack of 50) is an enhanced version of the receptacle, with a barrel, and spring clip that enhances assembling experience.
Your production line demands high throughput. Throughput requires test efficiency, test system stability, and seamless equipment integration. Keysight’s i3070 Series 6 family provides just that. Built upon a proven technology foundation, the Series 6 family ICT system improves test efficiency compared to previous offerings. With time-tested software, hardware, and programmability the Series 6 are fully backwards compatible with previous systems and make highly repeatable measurements.
Key Features and Specifications
An enhanced version of the receptacle. Upgrade to tight fit design to increase holding force.
It has to assemble in pair with Gen 2 barrel with a spring clip.