Charging Discover Software

Keysight’s SL2000A controls Keysight Charging Discovery Systems (CDS) with EV/EVSE emulation and testing for CCS, NACS, GB/T, Bharat, and CHAdeMO.

prod_image
  • Applications

    Charging communication and power test

  • Supported standards

    CCS, NACS, CHAdeMO, GB/T, Bharat

  • Use cases

    Emulation, Conformance, Analysis

  • Maximum power

    1200 kW

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

High‑Performance Charging Test Software for Faster, Smarter Charging Interface Testing

SL1093A is now SL2000A. The SL2000A Charging Discover Software (CD) is the central control environment for Keysight’s Charging Discovery System (CDS) in combination with Keysight’s AC/DC emulators. It enables seamless system operation, real‑time visualization of measured values, automated sequence recording, and professional reporting. The software supports comprehensive trace recording across all charging standards, independent of any emulation package licenses. Active EV/EVSE emulation is supported through the execution of dedicated emulation packages. Executing Keysight conformance and certification test cases requires the corresponding SL1300A Charging Discover Test Package licenses.

  • Active EV/EVSE emulation of AC Basic Charging, CCS/NACS, CHAdeMO, Bharat, and GB/T standards (including GB/T 2024)
  • Flexible PC application: Windows‑based interface with unlimited installations on the operating PC
  • Intuitive graphical interface: Configuration, monitoring, measurement, and logfile analysis with full access to all analysis features
  • Powerful trace handling: Automated recordings, corrupted‑trace recovery tools, disk‑space management, and PCAP export for detailed protocol analysis
  • Unified workflow: Seamless integration of data visualization, emulation execution, reporting, and test‑case management