Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Quickly verify 5G millimeter-wave mobile device behavior over the air with a compact chamber.
Maximum angles of arrival
1
Frequency range
24 GHz to 43.5 GHz
Measurement type
Direct far field (DFF)
Maximum DUT weight
2 kg
Use cases
Production, Repair
Find out what's included and explore available upgrade options from Keysight.
The F9681A manufacturing chamber is a compact solution for testing 5G mmWave devices when combined with a Keysight test set such as the E6681A EXM WB or the E7515E UXM 5G. Sized to fit in a rack or on a bench, the chamber is useful for repair, production, and bench-top testing.
Test each device antenna using up to four horn antennas pre-installed on the top, sides, and back of the chamber. Choose orthogonally-polarized dual horn antennas or circularly-polarized horn antennas. Adjust the positions of the horn antennas within the chamber to align with the device antennas using the supplied adjustment tool.
Simplify solution configuration with integrated switches verifying the behavior of every device antenna over the air without the need for re-connections. Automation is quick and easy with control through Ethernet for the pneumatic door and integrated mmWave switches.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.