Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Keysight G800GE system enhances network reliability and performance with advanced error detection and correction, high-speed data testing, and an intuitive interface for efficient test management.
Interface
QSFP-DD, OSFP800
Interface speed modes
800G
Protocol support
Ethernet
Ports
2
Find out what's included and explore available upgrade options from Keysight.
Engineers can quickly identify and resolve issues with the browser-based single-page application (SPA). The intuitive interface provides a comprehensive system view of all the bit error rate tester (BERT), forward error correction (FEC), and packet statistics across all lanes or ports.
The solution supports a wide range of Ethernet gigabit speeds, including 1 x 800 (800GE), 2 x 400 (400GE), 4 x 200 (200GE), 8 x 100 (100GE), 8 x 100 (100GE) with clock (ck), 1 x 400 (400GE), 2 x 200 (200GE), 4 x 100 (100GE), and 8 x 50 (50GE).
This versatility ensures that engineers can effectively test and measure performance across various configurations, leading to faster problem resolution and enhanced network reliability to help you do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.