NS1-class ATE System DC Power Supply, 30 V, 170 A, 5.1 kW

prod_image
  • Maximum current per output

    170 A

  • Maximum power

    5100 W

  • Maximum voltage per output

    30 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    67.5 mV

  • Noise and ripple

    75 mVpp

  • Output response time

    30 ms

  • Programming accuracy

    37.5 mV

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Command processing time

    100 ms

  • Maximum current (nominal)

    250 A

  • Maximum power (nominal)

    5.2 kW

  • Maximum voltage (nominal)

    100 V

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

DC Output Ratings

  • Voltage: 30V
  • Current: 170A
  • Power: 5100W

Programming Accuracy

  • Voltage: 0.025% + 22.5mV
  • Current: 0.1% + 510mA

Output Ripple and Noise

  • CV p-p: 75mV
  • CV rms: 10mV

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight N8755A is a 30V, 170A, 5100W, single output power supply in a small 2U package. It offers flexible AC input options, analog/resistance control of output voltage and current, as well as parallel and series connection of multiple supplies to achieve more output current or voltage respectively.

Please select the AC input voltage option carefully. The AC input voltage hardware is permanently installed at the factory and cannot be changed under any circumstances after delivery.

If the wrong AC input voltage option is purchased and delivered, the unit would need to be returned. Product returns are subject to Keysight approval and applicable charges. A new order would then have to be placed.

Download BenchVue Basic app for free to control your instruments.