What are you looking for?
Keysight Medalist i3070 Series 5 08.00px Software Patches
Software Release Date: January, 2010
System Requirements: Keysight Medalist i3070 Series 5 test system or Test Development PC
Controller Requirements: Windows® PC
Operating System: Microsoft® Windows XP
Software Requirement: Keysight Medalist i3070 08.00p
The 08.00pa software patch release aims to improve software 08.00p stability and quality. This software patch is available only for Medalist i3070 Series 5 test systems, or upgraded i3070 and 3070 testers. Please refer to the patch release notes for more details.
The 08.00pc software patch aims to further enhance 08.00p software stability and quality. This software patch inclues the 08.00pa patch as well. Please refer to the patch release notes for more details.
This is not a complete Medalist i3070 Series 5 software installation. The Medalist i3070 Series 5 system must have 08.00p software installed prior to installing this patch.
This Software Patch must be installed by the administrator login (or a login with administrator privileges).
To download and install the 08.00pa Software Patch:
- Close all open programs.
- Save the i3070_0800px.exe file to the hard disk.
- Double-click i3070_0800px.exe.
- Follow the instructions for installation.
To validate that the software was installed correctly:
- On the Start menu, select Programs > Keysight ICT > Korn Shell.
- In the Korn Shell window, type “version” and press Enter.
- The following software revision should be displayed:
Keysight Medalist i3070 08.00px 1009 WN.
Windows and Microsoft MS Windows XP are registered trademarks of Microsoft Corporation
| Release Date | Version | Version Description |
|---|---|---|
| 2010-04-26 | 3070 | Keysight Medalist i3070 Series 5 08.00pc Software Patch |
| Release Date | Version |
|---|---|
| 2010-04-26 | 3070 |
| Version Description |
|---|
| Keysight Medalist i3070 Series 5 08.00pc Software Patch |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- See Above
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- See Above
Supported Instruments
- See Above