Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Tip 4: Power dissipation effects
When measuring resistors designed for temperature measurements or other resistive devices that vary with temperature, be aware that the meter will dissipate some power in the device-under-test. The effects of this power dissipation can affect the measurement accuracy.
If power dissipation is a problem, you can select a higher measurement range, one which uses a lower current source thus reducing the self-heating. Some multimeters, such as the 34420A offer a low power setting. Using the low power setting or a higher resistance range requires a multimeter with good resolution. Below is a table showing the power dissipated by a resister by range and how a low-power setting can reduce the power.
Normal | Normal | Low Power | Low Power | |
---|---|---|---|---|
Range | Test Current | DUT Power at Full Scale | Test Current | DUT Power at Full Scale |
1Ω | 10 mA | 100 µW | 10 mA | 100 µW |
10Ω | 10 mA | 1 mW | 10 mA | 1 mW |
100Ω | 10 mA | 10 mW | 1 mA | 100 µW |
1kΩ | 1 mA | 1 mW | 100 µA | 10 µW |
10kΩ | 100 µA | 100 µW | 10 µA | 1 µW |
100kΩ | 10 µA | 10 µW | 5 µA | 2.5 µW |
1MΩ | 5 µA | 25 µW | 5 µA | 25 µW |
Related Links
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility