What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave ADS 2021 Update 2.1
PathWave Advanced Design System (ADS) 2021 Update 2.1 addresses 53 items (bugs/tasks/stories) in the following areas:
CircuitSim – DDR, CircuitSim – DC/AC/Trans/Models, CircuitSim – SerDes, Data Display, Design Editing, Design & Tech Management, EM Integration, Sim Manager, DRC & LVS, SiPi Design Import/Export, Momentum, FEM, RFPro, PIPro and SIPro.
For more details, please refer to Release Notes.
| Platform | Filename | Downloads | Size | md5sum |
|---|---|---|---|---|
| Linux 64-bit | ads_2021_update2.1_linux_x64.zip |
Download | 2,061,584,302 bytes (1.92 GB) |
f3b9c3fc8fb054df1ead9b5105e29462 |
| Windows 64-bit | ads_2021_update2.1_win_x64.zip | Download | 689,963,008 bytes (658 MB) | 9023c44a31e3f4c4df1e3b0fd7469e23 |
| Documentation | ADS2021_Update2.1_v2.zip | Download | 422,912 bytes (413 KB) |
N/A |
Note: ADS 2021 Update 2.1 is a minor update release and must be installed on ADS 2021 Update 2.0 (base release).
Documentation
- Release Notes (PDF, 159 KB)
- Installation Instructions (PDF, 304 KB)
Return to the PathWave Advanced Design System (ADS) Software downloads page.