Added to favorites
Removed from favorites
PCI Express 4.0 (Gen4) Electrical Compliance Software
The D9040PCIC product provides the user with transmitter compliance testing for PCI Express 4.0 devices operating at speeds up to 16GT/s. It also supports PCIe 3.x, 2.x and 1.x device testing. The D9040PCIC tests cover ASIC testing, CEM testing, and U.2 form factor testing as well as the testing of the PCIe reference clock.