Reference Guides
Methods of Implementation, D9010EAPC 10GBASE-KR and 40GBASE-KR4 Compliance Test Application
Show Description
The D9010EAPC 10GBASE-KR and 40GBASE-KR4 Compliance Test Application is an Ethernet test solution that covers the electrical timing parameters for the 10GBASE-KR and 40GBASE-KR4 specification (IEEE 802.3). This manual describes the tests that are performed by the D9010EAPC 10GBASE-KR and 40GBASE-KR4 test application software in more detail.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility